??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL01-37 - Stainless steel dish hinge ??¡§¡§ cone shape
Bill of material
HFL01-37
Code
HFL01
Types of
Cone type
Material
SUS304
Surface treatment
mirror reflection
specification
37
A
35 mm
A1
23 mm
B
37 mm
B1
22.5 mm
T
2 mm
D
8.2 mm
d
5.2 mm
H
9 mm
website link
URL
Previews
3D
Размер
2D
Сваляне на CAD модели