??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH16 - Detachable hinge, plug-in type, screw hole type, semi-cylindrical type
Bill of material
HFH16-50
code
HFH16
type
Universal side plug/Drop type
Applicable for interior/exterior doors
Interior/exterior door
material
ZDC
surface treatment color
chrome
specification
load
15 kg
reference weight
0.05
website link
website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés