??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE96 - Iron dish hinges ??¡§¡§ Spring type ??¡§¡§ Taper type ??¡§¡§ Long type
Bill of material
HFE96-220
Code
HFE96
Types of
Cone type and long type
Material
SPCC
Surface treatment
Galvanized
specification
220
A
60 mm
B
220 mm
A1
40 mm
B1
65 mm
T
2 mm
H
10.7 mm
d
5 mm
D1
6.7 mm
D
8 mm
Right angle deployment
1.08±20% N,m
Reference weight (kg/pcs)
0.28
URL
website
Previews
3D
Boyut
2D
CAD modeli indir