??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE16 - Carbon steel butterfly hinge/Stepped type
Bill of material
HFE16-150
code
HFE16
type
Stepped type
type
Single fold type
type
Circular hole offset type
material
SPCC
surface preparation
Galvanized
specification
150
load
28 kg
Reference weight
0.77 kg/pcs
Website link
Website link
Previews
3D
Boyut
2D
CAD modeli indir