??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE03 - Carbon steel butterfly hinge/Convex shape/Thick type/Stepped type
Bill of material
HFE03-26
Code
HFE03
Types of
Convex
Types of
screw+screw hole type
Material
SPCC
surface preparation
Chrome plating
specification
26
load
35 kg
Reference weight
0.24 kg/pcs
Website link
Website link
Previews
3D
Dimensão
2D
Baixar modelos em CAD