??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC26 - Aluminum alloy dish hinge, fixed type, stepped taper hole type
Bill of material
HFC26-47
Code
HFC26
Types of
Fixed/step taper
Material
A6063
Surface treatment
Natural anodizing
specification
A
mm
B
mm
A1
mm
B1
mm
H
mm
C
mm
D
mm
T
3.5 mm
T1
4.3 mm
d
mm
Load (kg)
10
Reference weight (kg/pcs)
website link
URL
Previews
3D
Размер
2D
Сваляне на CAD модели