??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFV15 - Stainless steel butterfly hinge, round hole type / flat type
Bill of material
E-HFV15-25
Code
E-HFV15
Type
Flat type • round hole type • fixed installation spacing type
cost performance
Economical
Material
SUS304
Surface treatment / color
Sand blasting and grinding
specifications
Number of mounting holes
4-hole installation
A
32 mm
B
25 mm
A1
20 mm
B1
13 mm
H
6.3 mm
T
1.5 mm
d
3.4 mm
d1
3 mm
Number of segments
3
load
3 kg
Reference weight
0.013 kg/pcs
weblink
weblink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)