??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HBA61 - Handwheel??¡§¡§Resin embossed handwheel??¡§¡§Rotary handle type
Bill of material
HBA61-D50
Code
HBA61
Types of
Rotary handle type
Stepped / male threaded
Screw locking type
Coupling part material
brass
Handwheel body material
PP
Grip material
PA6 (black)
Grip thread material
1215MS
Handle thread surface treatment
Black
D
mm
d
mm
L
mm
L1
mm
E
mm
H
mm
h1
mm
h2
mm
D1
mm
M
mm
Reference weight (kg/pcs)
URL
website link
HH
14 mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей