??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU90 - handle/Embossed handle/Standard
Bill of material
HAU90-M3-L10
Code
HAU90
Types of
Standard/No steps/external thread type/L size selection type
Material
1215MS
Surface treatment
Silver plated
M
mm
L
mm
D
12 mm
H
2.5 mm
weight
0.01
URL
Website connection
Previews
3D
Dimensión
2D
Descarga de modelos CAD