??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAQ02_06 - Economical handle Mushroom handle
Bill of material
E-HAQ02-M5
Code
Types of
Grip material
PF
Grip color
black
Thread material
Thread surface treatment
M
mm
D
16 mm
L
6 mm
D1
10 mm
H
16 mm
h
10 mm
weight
0.01
website
Website connection
Previews
3D
Dimensión
2D
Descarga de modelos CAD