??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC18_19 - 74 ° cone flared sealing transition joint 90 ° bend joint · one end American JIC thread and one end American NPT thread
Bill of material
WSC18-04
code
type
External thread
material
specification
M
7/16″x20
N
Z1/4″x18
A
26.6
B
25.5
S
14.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models