??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB61_62 - British BSPT taper pipe thread transition joint/Direct head
Bill of material
WSB61-04
code
type
External thread
material
specification
M
R1/4"x19 mm
A
14.5 mm
L
34.0 mm
S
14 mm
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model