??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA64 - Thin cylinder/flat type
Bill of material
WSA64-25-E-5-N-A
code
WSA64
type
Rear oil circuit plate type
Non-magnet material
carbon steel
With magnet material
Aluminum alloy
Use fluids
Filtered standard hydraulic oil
Bore
mm
Piston rod shape selection
Itinerary ST
mm
Enter value for ST
Itinerary ST
mm
cm
inch
ft
magnet
Operating temperature range
°C
Use the speed range
8~300 mm/sec
Magnetic induction line
Magnetic yellow pipeline! There are only magnets.
Use pressure
0.3~14 Mpa
φD
14 mm
B
45 mm
C*
8 mm
EA
55 mm
FA
43 mm
EB
46 mm
LH
21 mm
Q
20 mm
FB
17 mm
K1
6.8 mm
KA
26 mm
KW
8 mm
X
7 mm
Y
20.5 mm
R
φ10,底孔φ2.5
J
M10×1.5
HJ
15 mm
JE
M12×1.25
HL
20 mm
JW
9 mm
W
10 mm
weblink
weblink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)