??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA62 - Thin cylinder/square type
Bill of material
WSA62-25-E-5-N-A
code
WSA62
type
Oil circuit plate type
Non-magnet material
carbon steel
With magnet material
Aluminum alloy
Use fluids
Filtered standard hydraulic oil
Bore
mm
Piston rod shape selection
Itinerary ST
mm
Enter value for ST
Itinerary ST
mm
cm
inch
ft
magnet
Operating temperature range
°C
Stroke tolerances
+1.0/-0.5 mm
Use the speed range
8~800 mm/sec
Magnetic induction line
Magnetic yellow pipeline! There are only magnets.
Use pressure
0.3~14 Mpa
φD
14 mm
B
45 mm
C*
8 mm
E
50 mm
F
36 mm
K
9 mm
K1
5.6 mm
L
10 mm
SL
15 mm
S
17 mm
R
φ10,底孔φ2.5
J
M10×1.5
HJ
15 mm
JE
M12×1.25
HL
20 mm
JW
9 mm
W
10 mm
weblink
weblink
Previews
3D
Размер
2D
Сваляне на CAD модели