??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMT15-03C - Standard lifting and moving machine, load capacity of 200kg
Bill of material
AMT15-03C-03-B300-W300-V5-H400-E30
code
AMT15-03C
type
Standard
Frame material
Aluminium
Surface treatment
Oxidation of natural color
Suitable for pallet conveyor
Tray size B
Tray size W
Conveying speed
m/min
H Height
Jacking stroke E
Form of transportation
Chain
Conveying load
200 kg
weblink
webxxx
Previews
3D
Boyut
2D
CAD modeli indir