??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC22235 - Quick clamp horizontal compression flange base
Bill of material
WDC22235
code
WDC22235
Installation method
Flange base
Pressure handle
Opening pressure handle
material
SS400
surface treatment
galvanization
Supporting force(kg)
273
Pressing handle angle
111°
Handle corner
94°
dead-weight
170
Attachment (pressure head screw)
WDN-56212
weblink
Website connection
Previews
3D
Dimensão
2D
Baixar modelos em CAD