??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC10247-a - Pneumatic clamp flange base
Bill of material
WDC10247-A
code
WDC10247-A
Installation method
Flange base
Press
Long U-shaped press
The main material
Carbon steel
Clamping force??¡ìkg??
450
Presser corner
95°
Cylinder diameter
50
Cylinder pressure area (cm2)
19.652
Maximum pressure(kg/cm2)(PS)
10(140)
Self weight g
3620
Accessories (indenter screw)
WDQ12300
website
Website connection
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés