??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLY01_02 - Sprocket/Chain 06B Series
Bill of material
VLY01-06B-9-D10
code
type
06B Series
gb material
xd material
Heat Treatment
surface preparation
Series
06B
number of teeth
Axis aperture D(H7)
mm
outside diameter
31.0
Dividing circle diameter
27.85 mm
hub
21 mm
hub
20 mm
V
6 mm
b*t1
3*1.4
M
4 mm
S
4.4 mm
GD
16 mm
website link
website link
Anteprime
3D
Dimensione
2D
Download modelli CAD