??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE72 - Steel universal ball, turning type, flange type, downward use type with spring
Bill of material
QDE72-60
code
QDE72
type
Flange type / downward use type with spring
Main body material (national standard)
45
Body material (equivalent)
S45C
Ball material (national standard)
GCr15
Ball material (equivalent)
SUJ2
Cover material
S20C
Surface treatment
Blackening
Specification
D
60 mm
D1
38 mm
D2
48 mm
d
19.05 mm
d1
6.5 mm
d2
11 mm
Z
8 mm
H
47.5 mm
H1
13 mm
T
3 mm
Installation size (recommended) D3
>38 mm
Installation size (recommended) D4
>61 mm
Installation size (recommended) h
46.0 mm
Installation size (recommended) h1
14±0.1 mm
Installation size (recommended) M
M6 mm
Compression/resistance load (kgf) 0.5mm
60
Compression/resistance load (kgf) 1.0mm
66
Compression/resistance load (kgf) 1.5mm
70
Compression/resistance load (kgf) 2.0mm
75
weblink
website link
Previews
3D
Wymiar
2D
Pobierz modele CAD