??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE71 - Steel universal ball Turning type Cylindrical type
Bill of material
QDE71-30
code
QDE71
type
Cylindrical/with spring
Main body material (national standard)
45
Body material (equivalent)
S45C
Ball material (national standard)
GCr15
Ball material (equivalent)
SUJ2
Cover material
S20C
Surface treatment
Blackening
Specification
D
30 mm
d
15.875 mm
H
31 mm
h1
28.0 mm
h2
3.0 mm
Installation size (recommended) D1
>30 mm
Installation size (recommended) h
29 mm
Compression/resistance load (kg) 0.5mm
24
Compression/resistance load (kg) 1.0mm
26
Compression/resistance load (kg) 1.5mm
28
Compression/resistance load (kg) 2.0mm
30
weblink
website link
Previews
3D
Dimensão
2D
Baixar modelos em CAD