??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE63 - Steel universal ball, turning type, screw cutting type, garbage chute discharge type
Bill of material
QDE63-50
code
QDE63
type
Screw cutting type / garbage chute discharge type
The main material
15CrMo
Ball material
GCr15
Cover material
S20C
Surface treatment
Nickel platedc
Specification
D
30 mm
D1
27 mm
d
19.050 mm
B
6.0 mm
h1
26.0 mm
h2
10 mm
T
5.0 mm
M
M8 mm
W
1.5 mm
W1
1.5 mm
Garbage discharge hole
Shell head
Withstand load
60
weblink
website link
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей