??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCG01_91 - Electric Drum ¡¤ Standard Type ¡¤ Straight No Drive/Double Sprocket/Double Groove
Bill of material
QCG41-15-W275-D50-1-A-0
Code
Code
Installation Method
Material
Surface Treatment
Speed Code
W
mm
Enter value for W
mm
cm
inch
ft
W1
D
50 mm
Cable End Mounting Bracket
Drive Card
t
1.5 mm
BF
mm
E
mm
L
mm
LN
mm
LN
BJ
ZZLG
Website
Website Link mm
Previews
3D
Dimension
2D
Download CAD models