??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECF51_69 - Keyless high torque arc tooth synchronous wheel S8M type
Bill of material
ECF59-S8M250-19-E-d12
Code
Pulley type
Belt Width
Pitch
8.0
Material (Belt Pulley )
Material£¨Flanges£©
Material(Expansion Sleeve)
S45C
Surface Treatment (Belt Wheel)
Surface Treatment£¨Flange£©
Surface Treatment(Expansion Sleeve)
Use the expansion code
EUX16/EUX17/EUX18
Number of teeth
Pulley Shape
d H7
mm
P.D.
48.38 mm
O.D.
47.01 mm
F
55 mm
E
40 mm
A
mm
W
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models