??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAY01_29 - Trapezoidal tooth synchronous wheel ?¡è AT10 type
Bill of material
EAY29-AT10250-12-A-H-d8
Code
Pulley type
Belt width
Pitch
10
Wheel material
Flange material
Surface treatment
Number of teeth
Wheel shape
Shaft hole specification
d
mm
Enter value for DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
P.D.
38.20 mm
O.D.
36.35 mm
D
0 mm
F
40.0 mm
A
mm
W
mm
E
27.0 mm
L
0 mm
M
MC (change the set screw angle)
LC
ZZLC
mm
WDWE
MD (change screw hole size)
website
Website connection
Previews
3D
Dimension
2D
Download CAD models