??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY03 - Domestic drag chain/connector/15 series·Inside diameter open·One side opening of cross beam/General small-scale(Semi enclosed type)
Bill of material
VEY03-1515
Code
VEY03
type
15 series towline
Dressing board
have
material
engineering plastic
colour
black
Allowable temperature
-20°C~100°C
Flame retardant grade
UL94-HB
Specifications
Inside width
15
A1
26.2 mm
A2
25.8 mm
B
0.0 mm
Number of teeth on the dresser
2
Applicable towline
VBY03-1515
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model