??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAM01_02 - E-Chain/Connector/26 Series/Bottom Noise Enhancement
Bill of material
VAM01-2625-R52-N1-VDM01
Code
type
Low noise enhanced
Open mode
Number of cavities
Single cavity
Material
Engineering plastic
Color
black
Allowable temperature
-40℃~120℃
Flammability rating
UL94-V2
annex
Connector
specification
mm
r
mm
n
mm
Enter value for N
n
mm
cm
inch
ft
Connector
p
45.5 mm
f
25 mm
e
41 mm
g
26 mm
t
36.0 mm
hf
165.0 mm
h
140.0 mm
d
116 mm
k
254 mm
Maximum cable diameter
20.5 mm
Maximum overhead load
6.0 mm
Maximum overhead length
4.8 mm
weight
0.89 mm
website
Website link
プレビュー
3D
情報
2D
ダウンロード(CADデータ)