??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHB02_22 - Easy adjustment of components / feed screw type / X-axis / standard type / thickness 20
Bill of material
HHB02-40-Z10
code
type
Thickness
20
Main Body Material
A6063
Guide shaft material
SUS304
Knob Material
SUS304
Feed lead screw material
SUS304
Main Body Surface Treatment
Black Anodic Oxidation
Specifications
Amount Of Movement Z
Platform Size
40*40
Q
85
L
110
Z=10~30 Load Resistance
78.4(Horizontal),39.2(Vertical)
Z=40~50 Load Resistance
68.6(Horizontal),34.3(Vertical)
The Amount Of Movement For One Turn Of The Knob
1 mm
Weight
0.28 kg
Website Link
Website Link
Previews
3D
Dimensão
2D
Baixar modelos em CAD