??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RA_RB - Crossed Roller Bearing Split Outer Ring Type
Bill of material
RA5008UUCC0P5
code
type
Outer ring split type
postcode
UU (sealing gaskets at both ends)
Bearing clearance
CC0
Bearing accuracy
P5
Bearing GB material
GCr15
Bearing equivalent material
SUJ2
model
d
mm
D
mm
B
mm
r(min)
mm
Lubrication hole a
mm
lubrication hole b
mm
Shoulder size ds(max)
mm
Shoulder size dh(min)
mm
Radial basic load rating Cr (dynamic)
KN
Radial Basic Load Rating Co(Static)
KN
reference weight
kg
weblink
webxxx
미리보기
3D
치수도
2D
CAD모델 다운로드