??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NKXR12_45Z-IR - Needle roller and thrust cylindrical roller combination with inner ring
Bill of material
NKXR12Z-IR
Code
TYPE
Roller pin+Thrust cylindrical roller
Types of
Postcode
IR (with inner ring)
National standard material
GCr15
Quite material
SUJ2
d
mm
D
24 mm
B
16.0 mm
L
23 mm
T
9 mm
r
0.3 mm
r1
0.3 mm
d1
15 mm
D1
29.0 mm
V
6.5 mm
a
23.7 mm
Radial basic load rating Cr (moving)
10.7 KN
Radial basic load rating Cor (static)
12.7 KN
Basic dynamic load rating
14.4 KN
Axial basic load rating (static)
28.5 mm
Allowable speed
7800 r/min
Installation size Ds (min)
25 mm
min
14 mm
max
0.3 mm
max
0.3 mm
Weight (reference)
52.6 g
website
Website connection
プレビュー
3D
情報
2D
ダウンロード(CADデータ)