??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bkj71 - Precision Lock Nuts Round Axial Locking/Belly Locking
Bill of material
BKJ71-M12-1.0
code
BKJ71
type
Axial locking type
National standard
45
quite
S45C
heat treatment
28~32HRC
surface treatment
blackened
Nominal size
Pitch
mm
D
30 mm
H
14 mm
d
25 mm
t
2.0 mm
n-g
4-4
N-M
2-M4
Tightening torque (NM)
3.5
web link
website link
Previews
3D
Размер
2D
Сваляне на CAD модели