??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAT...-J - Needle roller bearing with rib/Double row needle roller bearing with rib/Open type/Inner ring with sealing belt on both sides/Imported
Bill of material
BATNA69/32-ZW-J
Code
BAT...-J
Types of
Imported
Types of
open
Types of
Inner ring with sealing belt on both sides
national standard material
GCr15
Equivalent material
SUJ2
Bearing model
d
32 mm
F
40
D
52
B
36
r
0.6
S
0.5
Basic load rating Cr(move)
53000
Basic load rating Cor(quiet)
82000
Fatigue limit load
15100
Limiting speed
11700
Reference speed
6500
weight
288 g
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model