??
Catalog navigation
Селекция на CAD модел
Налични продукти: 22
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAB-X-J - Drawn Cup Needle Roller Clutch Import Type Without Bearing Type
Bill of material
BAB-HF0612-R-J
code
BAB-X-J
Types of
Imported/without bearing
postcode
KF (resin reed), unmarked (steel reed); R (with knurl), unmarked (without knurl)
Material (GB)
GCr15
Material (equivalent)
SUJ2
Operating temperature range
-10℃~70℃
Bearing Type
d
D
B
r min
0.3
allowable moment
N.m
limit speed
rpm
Use with radial bearing type (standard type)
Use with radial bearing type (imported type)
weight
g
web link
website link
Previews
3D
Размер
2D
Сваляне на CAD модели