??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCT201_328-FSB - FSB housed bearings, slide block insert ball bearings, cast type
Bill of material
UCT201-FSB
code
UCT...-FSB
type
Slider seat outer spherical ball bearing
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
12 mm
o
16 mm
g
10 mm
p
51 mm
q
32 mm
s
19 mm
b
51 mm
k
12 mm
e
76 mm
a
89 mm
w
94 mm
j
32 mm
i
21 mm
h
61 mm
Bi
31.0 mm
n
12.7 mm
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6650 N
weight
0.79 Kg
weblink
weblink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)