??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCHA204_212-FKB - FKB bearing with seat, cast type, with suspended seat outer spherical ball bearing
Bill of material
UCHA204-FKB
code
UCHA...-FKB
type
Outer spherical bearing with suspended seat
Material of bearing seat
HT200 grey cast iron
Bearing material
GCr15
model
d
20 mm
a
64 mm
W
96 mm
c
0 mm
h
64 mm
l
40 mm
D
19 mm
k
G3/4 mm
Bi
31.0 mm
n
12.7 mm
Dynamic (Cr) rated load
12800 N
Static (Cor) rated load
6600 N
weight
0.60 Kg
weblink
weblink
미리보기
3D
치수도
2D
CAD모델 다운로드