??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB15 - Pedestal bearing / vertical pedestal outer spherical bearing with high center / cast shape
Bill of material
T-BDB15-201
code
T-BDB15
type
Standard type
Material of bearing seat
HT200 Grey cast iron
Bearing material
GCr15
Specifications
Gb model
UCPH201
d
12 mm
L
127 mm
J
95 mm
H
70 mm
H1
101 mm
T
13 mm
A
40 mm
N1
16 mm
N
12 mm
S
12.7 mm
B
31.0 mm
Installation hole dimension (△) tolerance
±0.5 mm
Installation hole position deviation x
0.6 mm
Bolt
M10 mm
Tightening torque
12~21 N·m
Dynamic load Cr
12800 N
Static load Cor
6650 N
weight
780 g
weblink
weblink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей