??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBPFL201_206-FKB - FKB bearing with seat, stamping type, diamond seat outer spherical ball bearing
Bill of material
SBPFL201-FKB
code
SBPFL...-FKB
Types of
Rhombus Outer Spherical Ball Bearings
Material of bearing seat
High quality carbon structural steel
Bearing material
GCr15
model
d
12 mm
a
81 mm
e
63.5 mm
M
7 mm
b
59 mm
t
2.0 mm
S
7.1 mm
n
6 mm
Bi
22 mm
Bolt
M6 mm
Tightening torque
4 N·m
Dynamic (Cr) rated load
9600 N
Static (Cor) rated load
4600 N
weight
0.18 Kg
weblink
weblink
Previews
3D
Dimenze
2D
Stáhnout CAD model