??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDB06_BDB07 - Pedestal bearing / external spherical bearing with suspension seat / cast shape
Bill of material
E-BDB06-201
code
type
Material of bearing seat
Bearing material
Specifications
Gb model
UCFB201
d
12 mm
H
110 mm
L
52 mm
J
32 mm
A
52 mm
A1
42 mm
A2
27 mm
D
62 mm
E
33.3 mm
Z
25.5 mm
P
15 mm
B
31.0 mm
N
10 mm
G
12 mm
S
12.7 mm
Installation hole dimension (△) tolerance
±0.5 mm
Installation hole position deviation x
0.6 mm
Bolt
M8 mm
Tightening torque
8 N·m
Dynamic load Cr
12800 N
Static load Cor
6650 N
weight
640 g
weblink
weblink
Previews
3D
Boyut
2D
CAD modeli indir