??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG11_12 - 30-degree trapezoidal screw assembly, flange nut, fixed side+fixed side
Bill of material
LJG11-D12-2-L140-S2
Code
sense of rotation
dextrorotation
Type
Fixed side+fixed side, flange nut
Lead screw material
Nut material
brass
Lead screw surface treatment
Screw shaft diameter D
mm
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
D1
22 mm
L1
30 mm
D2
45 mm
C
5 mm
P.C.D
31 mm
d
5.3 mm
H
25 mm
T
26 mm
Q
8
G
12
M
M8*1.0
E
6
H1
10
K
5 mm
end play
Within 0.1mm
radial clearance
Within 0.3mm
Dynamic allowable thrust
3.90
Theoretical transmission efficiency
approximate 32
Change nut direction
Add plane (part E)
FE
FW
FY
Add keyway (part e)
KE
C
Add four planes (part e)
ZE
0
W
A
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models