??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJF02_06 - 30-Degree Trapezoidal Lead Screw¡¤Middle Tolerance h7 Type¡¤Two End One Step
Bill of material
LJF02-D32-L150-F3-S59-V12-Q12-X29
Code
TYPE
First-Order Type
Thread rotation
One End Left-Handed One End Right-Handed
Material Chinese Standard
Materia Correspond
Surface Treatment
D
mm
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
S Minimum Unit 0.5
59.0 mm
Select V
mm
Choose Q
mm
X Minimum Unit 0.5
mm
Pitch P
mm
Effective Diameter d2
mm
Thread root diameter
Thread angle
Adding The V-Part Retaining Ring Groove
AC(Add The V-Retaining Ring Groove)
mm
Adding Q Part Retaining Ring Groove
AQ(Add The Retaining Ring Groove Of Q Part)
mm
Add Two Planes Of Part V/Q)
SC (increasing the two planes of the V part)
mm
SQ (increasing the two planes of Q)
mm
SW
mm
SY
mm
Increase the end face coarse screw hole on the left end face
MC (increase coarse screw hole on the left end face)
mm
Increase the end face coarse screw hole on the right end face
MQ (increase end face coarse screw hole on the right end face)
mm
Add External Thread Of V Part
BV (Add V External Thread)
mm
Add External Thread Of Q Part
BC (Add Q External Thread)
mm
Add Four Planes Of V/Q Part
W
mm
A
mm
Increase the Q/V keyway
KV (add V key slot)
mm
KC (add Q keyway)
mm
C
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models