??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHU02_07 - 30-Degree Trapezoidal Lead Screw¡¤Two End One Step¡¤Left Hand/Right Hand/One End Left Hand One End Right Hand
Bill of material
LHU02-D12-L70-F3-S6-V6-Q6-C2-J0
Code
TYPE
With Keyway
TYPE
First Order At Both Ends
Thread rotation
Dextral
Material (Chinese Standard)
Materia(Correspond)
Surface Treatment
D
mm
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
S Minimum Unit 0.5
mm
Enter value for S
S Minimum Unit 0.5
mm
cm
inch
ft
Select V
mm
Choose Q
mm
C Minimum Unit 0.5
mm
Enter value for C
C Minimum Unit 0.5
mm
cm
inch
ft
J Minimum Unit 0.5
mm
Enter value for J
J Minimum Unit 0.5
mm
cm
inch
ft
Pitch P
2 mm
Effective Diameter d2
11.0 mm
Thread root diameter
9.2 mm
Thread angle
3º19′
Increase the V-thick screw hole
MV (increased V part coarse screw hole)
mm
Increase the right end of the thick screw hole
MR (increase the coarse screw hole of right end face)
mm
0Ptional Processing
AC(Add The V-Retaining Ring Groove)
mm
E Tolerance
mm
m
0.00 mm
n
0.0 mm
SE (add two planes)
mm
SW
mm
SY
mm
W
mm
A
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models