??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHP22_26 - 30-Degree Trapezoidal Lead Screw¡¤One End Two Step¡¤Standard Type¡¤A Type¡¤B Type
Bill of material
LHP22-D12-L156-T3-S3-Q7-E4-X22
Code
TYPE
One end two-stage type A
Thread rotation
One end left-handed one end right-handed
Material Chinese Standard
Material Correspond
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
Q
mm
E
mm
Enter value for E
mm
cm
inch
ft
Type A
mm
Enter value for X
Type A
mm
cm
inch
ft
Pitch P
2 mm
Effective Diameter d2
11.0 mm
Effective Diameter£¨d2£©
9.2 mm
Thread angle
3°19′
ZZAE
ZE (Four Planes Are Added To The E Part)
mm
Increase the coarse screw hole of left end face
MC (increase the coarse screw hole on the left end face)
mm
ZZMQ
ME (increase E-face coarse screw hole)
mm
ZZBQKQ
mm
BQ (Adding Q External Thread)
mm
M
- mm
KQ (add Q keyway)
mm
C
mm
Increase The Plane / Keyway
SE (add two planes)
mm
SW
mm
SY
mm
W
mm
A
mm
KE (add E keyway)
mm
C1
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models