??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB01_LED01 - Round flange screw support assembly, precision type, fixed side
Bill of material
LEB01-4
Code
TYPE
Precision fixed side
2/4/6Material
S45C
5material
SUJ2
2/4/5/6Surface treatment
Specification
d
mm
T
mm
H
mm
F
mm
E
mm
D
mm
D tolerance g6
mm
R
mm
PCD
mm
G
mm
Installation method A
5.5 mm
Installation method A
mm
Installation method B
6.5 mm
Installation method B
mm
d1
mm
d2
mm
t
mm
S
mm
Oil seal applicable shaft diameter
It is recommended to match the size of the screw shaft diameter
mm
Recommended outer diameter of shaft end
mm
Recommended shaft end outer diameter tolerance
mm
Recommended shaft end machining size
mm
Recommended shaft end machining size
mm
Recommended shaft end machining size
mm
Recommended nominal thread size
mm
Recommended nominal thread size
Suggested spacer ring length size
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models