??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL47_49 - Rolled ball screw / shaft diameter 15 / lead 5/10/20 Standard nut type
Bill of material
LCL47-15-5-L150-F15-P6
Code
Types of
Standard Nut Type
Accuracy Class
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
15
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Y
83
A
40
D1
44
D2
54
Ball Diameter
3.1750
Thread Minor Diameter
12.5
Thread rotation
Right-handed
Nut ring number
2.5 circles and 1 column
Axial Clearance
Basic Load Rating CO (Static)KN
5.1
Basic Load Rating C(Dynamic)KN
10.5
Change The Direction Of The Nut
Support Side Shaft End Processing
Q
LD
LE
LN
M
0
V
0
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models