??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCA58_LCA68 - Ground Ball Screw Standard Nut Type
Bill of material
LCA58-4-1-L60
code
type
Standard Nut Type
Accuracy class
Screw material
GCr15
Nut material
GCr15
Screw heat treatment
high frequency
Nut heat treatment
high frequency
Screw hardness
58~62HRC
Nut hardness
58~62HRC
Screw shaft diameter
4 mm
Lead
1 mm
L
mm
Enter value for L
mm
cm
inch
ft
Y
21 mm
D
10 mm
A
12 mm
T
3 mm
Ball diameter
0.8 mm
Number of nut rings
3
thread direction
right-handed
Basic load rating (dynamic load)
0.56 kN
Basic load rating (static load)
0.79 kN
Support side shaft ends are not machined
Change Nut Orientation
Support side shaft end retaining ring grooves are not machined
Change support side shaft end length
LE
Bearing shape
Round flange/square type
Recommended screw support seat (page number)
LEB11-4(P1512)/LEB31-4(P15117)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models