??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICP01_16 - Limiting block for linear guide (single piece/component) straight type
Bill of material
ICP05-15A
code
type
Limit hole
Thread
The main material
S45C
Body surface treatment
Bolt/screw code
Applicable rail specifications
W
25 mm
H
37 mm
A
13 mm
B
5 mm
M
mm
K
30 mm
d1
5.5 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
15 mm
Applicable rail width series
Mini 15 series
Applicable Yiheda rail model
IAC/IAF-H16,IAJ/IAM-H16
weblink
webxxx
Previews
3D
Boyut
2D
CAD modeli indir