??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBC51_53 - Economical, high-assembled, high-profile linear guide, ordinary grade, light preload (FC): 0~0.02C, heavy-duty type, not interchangeable
Bill of material
IBC51-H28-L100
code
type
Component
Accuracy class
Ordinary
Slider fixing method
Locking
Number of sliders
Rail fixing method
Locking
Material
alloy steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.3 mm
F
9.5 mm
Slider size
34 mm
Slider size
26 mm
Slider size
4.0 mm
Slider size
26 mm
Slider size
61.4 mm
Slider size
39.4 mm
Slider size
10.00 mm
Slider size
4.85 mm
Slider size
5.3 mm
Slider size
4x5 mm
Slider size
6.0 mm
Slider size
7.95 mm
Slider size
7.7 mm
Slide rail size
15 mm
Slide rail size
15.0 mm
Slide rail size
7.5 mm
h(Slide rail size)
5.3 mm
d(Slide rail size)
4.5 mm
Slide rail size
60 mm
Fixing screw (rail size)
4x16 mm
Basic load rating C (dynamic)
11.38 KN
Basic load rating C0 (static)
16.97 KN-m
Static allowable moment
0.12 KN-m
Static allowable moment
0.10 KN-m
Static allowable moment
0.10 KN-m
HKZL
0.18 kg
HGZL
1.45 kg/m
Number of mounting holes
2
E
20.0 mm
weblink
webxxx
WEB
Previews
3D
Размер
2D
Сваляне на CAD модели