??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAV31_33 - Low assembly linear guide - medium load type · slider flange type · interchangeable
Bill of material
IAV31-H24-L100
Code
Type
Assembly
Accuracy Class
High Level
Slider Fixing Mode
Lock-up
Number of sliders
Rail fixing method
Lock-up
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.5 mm
F
18.5 mm
W
52 mm
B
41 mm
B1
5.5 mm
L1
40.7 mm
L2
22.7 mm
C
6 mm
S
4.5 mm
T
7 mm
H2
5.0 mm
WR
15 mm
HR
13.5 mm
D
6.0 mm
h
4.5 mm
d
3.5 mm
P
60 mm
Fixing Screw
M3*16
Basic Load Rating C (Dynamic)
7.29 KN
Basic Load Rating CO (Static)
9.45 KN
Static Allowable Torque MR
0.0739 KN·m
Static Allowable Torque MP
0.0367 KN·m
Static Allowable Torque MY
0.0367 KN·m
Slider Weight
0.1 kg
Rail weight
1.3 kg/m
Number of mounting holes N
2
E
20.0 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models