??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAF41_42 - Economical miniature linear guide, general grade, micro-clearance, extended slider type, non-interchangeable
Bill of material
IAF41-H8-L40
code
type
Component
Accuracy class
Ordinary
Slider fixing method
Locking
Number of sliders
Rail fixing method
Locking
Material
alloy steel
H
mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
Lubrication system
With oil hole
H1
1.5 mm
F
5.0 mm
Slider size
17 mm
Slider size
12 mm
Slider size
2.5 mm
C
13 mm
Slider size
30.8 mm
Slider size
21.8 mm
Slider size
0.0 mm
Slider size
mm
Slider size
2x2.5 mm
Slider size
1.50 mm
Slide rail size
7 mm
Slide rail size
4.8 mm
Slide rail size
4 mm
h(Slide rail size)
2.3 mm
d(Slide rail size)
2.4 mm
Slide rail size
15 mm
Fixing screw (rail size)
2x6 mm
Basic load rating C (dynamic)
1.4 KN
Basic load rating C0 (static)
2.0 KN-m
Static allowable moment
7.8 N-m
Static allowable moment
4.9 N-m
Static allowable moment
4.9 N-m
HKZL
0.015 kg
HGZL
0.22 kg/m
Number of mounting holes
3
E
5.0 mm
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD