??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAD11_12 - Miniature Linear Way Slider Short Non-Interchangeable Normal Grade Micro Clearance
Bill of material
IAD11-H8-L40
Code
Types of
components
Accuracy grade
Ordinary grade
Slider fixing method
lock
Number of sliders
Slider fixing method
lock
Slide rail Material
SUS440C
slider Material
SUS440C
H
mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
H1
1.5 mm
F
5.0 mm
W
17 mm
B
12 mm
L1
19.0 mm
L2
9.8 mm
M
2
V
2.5 mm
WR
7 mm
HR
4.8 mm
D
4.2 mm
d
2.4 mm
h
2.3 mm
P
15 mm
cd
0.73 N
coo
0.88 N
MR
3.45 N*m
MP
2.03 N*m
MY
2.03 N*m
Slider weight
0.007 kg
Rail weight
0.22
N
3
E
5.00 mm
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD