??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFX71_72 - Oil free bushing/straight column type/shoulder type/cast iron (FC250)
Bill of material
OFX71-d5-L8
code
type
material
cast iron(FC250)Inlaid solid lubricant
Inside diameter tolerance
Outside diameter tolerance
Operating temperature
-40°C~150°C
d
mm
d
mm
L
mm
D
9 mm
D
mm
H
mm
T
mm
Website link
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD